AAB44571HTW3

Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture,1/2",(2) NPT hubs,50/60 Hz,4 ft lamp,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,High temperature lamps,3 ft. 16/3 cord,Through feed,Bolted door,120-277 Vac,54W
AAB44571HTW3 - Pauluhn Apex Industrial Linear Fluorescent Light Fixtures

Photo is representative

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
Catalog Number
AAB44571HTW3
UPC
662276681200
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
33 lb

Product specifications

Wattage
54W
Ingress protection (IP) ratings
IP66
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Entry size
1/2"
Entry type
(2) NPT hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Acrylic
Light type
T5HO mini bi-pin
Material
Aluminum
Number of lamps
4-lamp
Style
Through feed
Frequency rating
50/60 Hz
Special features
High temperature lamps, 3 ft. 16/3 cord
Type
Bolted door
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.