Knowledge Search

AA44171EM2LQ

Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent,1/2" (2) NPT hubs,4 ft,Acrylic lens,T8 bi-pin,Al,4-lamp,Emergency battery back-up,one lamp,277V max,lamps,quick disconnect receptacle,Through feed,Quick release,120-277 Vac,32W

AA44171EM2LQ - DRQ Inductor

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex AA linear fluorescent light fixture
Catalog Number
AA44171EM2LQ
UPC
662276450318
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
32.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Quick release
Material
Aluminum
Lamp length
4 ft
Number of lamps
4-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
1/2"
Entry type
(2) NPT hubs
Style
Through feed
Lens material
Acrylic
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, lamps included, quick disconnect receptacle
Wattage
32W
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.