Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
Photo is representative
General specifications
Product Name
Eaton Crouse-Hinds series Pauluhn 746D2 spot light
Catalog Number
746AQHDL
UPC
662276386662
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
10 in
Product Weight
22 lb
Product specifications
Wattage
500W
Mounting Method
Surface
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2 Class I, Zone 2
NEMA Rating
4X
Lamp type
Quartz halogen
Lens material
Heat resistant glass
Material
Copper-free aluminum
Optical distribution
Medium
Special features
Handle and clamp
Voltage rating
120 Vac
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.