Knowledge Search

571BT6-C1

Eaton Crouse-Hinds series Pauluhn 571 junction box, 2" depth, Brass, Surface mount, 6-pole terminal block, Through feed, 1/2" trade size

571BT6-C1 - XJGD Combination Expansion/Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 571 junction box
Catalog Number
571BT6-C1
UPC
662276383548
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2 in
Product Weight
3.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
2 in
Trade size
1/2"
Style
Through feed
Mounting style
Surface
Special features
6-pole terminal block
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.