Knowledge Search

562BT4-C3

Eaton Crouse-Hinds series Pauluhn 562 junction box, 2-3/8" depth, Brass, Surface mount, 4-pole terminal block, Through feed, 1" trade size

562BT4-C3 - XJGD Combination Expansion/Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 562 junction box
Catalog Number
562BT4-C3
UPC
662276681194
Product Length/Depth
4.25 in
Product Height
4.25 in
Product Width
2.38 in
Product Weight
3.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
2-3/8 in
Trade size
1"
Style
Through feed
Mounting style
Surface
Special features
4-pole terminal block
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.