Knowledge Search

545B

Eaton Crouse-Hinds series Pauluhn 545 junction box, 3" depth, Brass, Surface mount

545B - XJGD Combination Expansion/Deflection Couplings

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 545 junction box
Catalog Number
545B
UPC
662276383203
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
3 in
Product Weight
5.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
3 in
Mounting style
Surface
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.