Knowledge Search

527B-X1

Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, X-position, 1/2" trade size

527B-X1 - DU

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 527 junction box
Catalog Number
527B-X1
UPC
662276383159
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2 in
Product Weight
3.74 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
2 in
Trade size
1/2"
Style
X-position
Mounting style
Surface
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.