Knowledge Search

527B-C2

Eaton Crouse-Hinds series Pauluhn 527 junction box, 2" depth, Brass, Surface mount, Through feed, 3/4" trade size

527B-C2 - Pauluhn 500 Series Round Marine Junction Boxes

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 527 junction box
Catalog Number
527B-C2
UPC
662276383135
Product Length/Depth
4.5 in
Product Height
4.5 in
Product Width
2 in
Product Weight
3.74 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
2 in
Trade size
3/4"
Style
Through feed
Mounting style
Surface
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.