Knowledge Search

22070120

Eaton BECO Standard Filter Sheet, KD 7, 1.5 µm, 200 x 200 mm

22070120 - PTSLR PTC Resettable fuse

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22070120
Product Length/Depth
200 mm
Product Height
3.8 mm
Product Width
200 mm
Product Weight
0.05 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
GMO
ISO 9001

Product specifications

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
225 m²
Depth filter sheet type
KD 7
Retention rating
1.5 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.