Knowledge Search

1650GREEN

Eaton Crouse-Hinds series EMT compression connector, Green, EMT, Straight, Insulated, Steel, Threadless, 1/2"

1650GREEN - TVS Diodes | ESD suppressors

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1650GREEN
UPC
662277097451
Product Length/Depth
1.2 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
1/2"
Color
Green
Thread
Threadless
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.