When compared to other cable bracing methods, the B-Line series seismic bracing cable kit is up to 50% faster to install.
The kit includes the cable assembly in 1/8”, 3/16” and 3/32" sizes with attached eyelet and KwikWire clamp.
To complete your seismic cable installation, use B-Line series two-hole open angle bracket (B154) or the seismic retrofit bracket (B650C). Eaton also offers a range of seismic anchors, TOLCO Fig. 98B rod stiffeners and vibration isolation hangers.
Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event.
Seismic bracing kit resources