Eaton's Grip Strut running boards, brake steps and end platforms are designed specifically for railcars. The unique design provides one of the safest, most skid-resistant walking surfaces available in the industry today.
Approved by the Association of American Railroads (AAR), the Eaton Grip Strut safety plate exceeds the federal anti-slip requirements, and features a serrated surface to grab shoe soles tightly, providing slip-resistance in all directions. Large, diamond-shaped openings help keep snow, ice and mud off the surface to help prevent slippage.
Our end platforms and brake steps are a one-piece design which helps prevent breakage or detachment from vibration or impact, and include brake chain collar reinforcements for added strength and a universal mounting slot pattern for ease of application.
Running boards, brake steps and end platforms are also available with Eaton's Perf-O grip round hole pattern. This design is light-weight and resilient making it easy to handle and install, as well as provide slip resistance in all directions.
For more information, contact Phoenix Railway Equipment.
Phoenix Railway Equipment
2023 Ridge Road, Suite 2 SE
Homewood, IL 60430
Phone: 708-798-0090
Fax: 708-798-0847
Phoenixrailway@sbcglobal.net