Fire sprinkler systems are a critical life safety system in buildings to help protect lives and billions of dollars in property. When an earthquake occurs, much of the damage that is left afterward is due to the devastating effect of uncontrolled fires. A critical component of any fire sprinkler system in regions where earthquakes can occur, is a well designed and installed hanging and seismic bracing system.
Exceptional quality and design
For over 60 years, the fire protection industry has relied on TOLCO seismic bracing products, B-Line series pipe hangers and services. And today, our TOLCO seismic bracing attachments continue to lead the industry with compliance to the new UL203A standard for a 2.2 safety factor rating and improved load ratings. Our core seismic bracing products are made from cold rolled steel and in our home plant in Reno, NV, trusted by contractors worldwide to help combat damage from earthquakes.
TOLBrace earthquake bracing calculation software assists in fire sprinkler system design per NFPA13 and allows you to create a submittal sheet, with all relevant information, at the click of a mouse!
The B-Line series Seismic bracing and Fire protection resource library provides you with the opportunity to immediately obtain information about our products and services.