We’re ready to solve your process challenges with LOFTREX Nylon melt-blown filter cartridge that can handle high operating temperatures at 248 °F (120 °C):
Filter cartridge type | LOFTREX Nylon |
---|---|
Filter material | Polyamide 6.6 |
Retention rating |
1, 3, 4, 10, 12, 50, 75, 100 |
Retention efficiency | 90% |
Lengths (nominal) | 9.75", 10", 20", 29.25", 30", 40" |
Max. operating temperature | 248 °F (120 °C) |
Max. pressure difference in flow direction | 36 psid at 70 °F (2.3 bar at 21 °C) |
Eaton’s broad range of industrial process filter cartridges provide consistent, high performance and cost-effective solutions for both common and more challenging industrial applications, varying from pre-filter for high purity water up to final filtration for paints and lacquers, or total filtration for various chemicals.
By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America, Eaton Cummins Automated Transmission Technologies, and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.
Download the filter cartridge guide today.
(PDF 1 MB)
(PDF 737 KB)