Eaton's Dry-type Transformers are a new generation of reliable, safe, environment-friendly, and energy-saving high-tech transformers. They are particularly suitable for locations with high humidity or where fire-resistance is a high priority or loads fluctuate such as airports, high-rise buildings, densely populated areas, basements, cargo ships, offshore drilling platforms and nuclear power plants, etc.
SC10-30/10
SC10-50/10
SC10-63/10
SC10-80/10
SCB10-100/10
SCB10-125/10
SCB10-160/10
SCB10-200/10
SCB10-250/10
SCB10-315/10
SCB10-400/10
SCB10-500/10
SCB10-630/10
SCB10-630/10
SCB10-800/10
SCB10-1000/10
SCB10-1250/10
SCB10-1600/10
SCB10-2000/10
SCB10-2500/10
30kVA
50kVA
63kVA
80kVA
100kVA
125kVA
160kVA
200kVA
250kVA
315kVA
400kVA
500kVA
630kVA
630kVA
800kVA
1000kVA
1250kVA
1600kVA
2000kVA
2500kVA
4%
4%
4%
4%
4%
4%
4%
4%
4%
4%
4%
4%
4%
6%
6%
6%
6%
6%
6%
6%
190W
270W
320W
370W
400W
470W
540W
620W
720W
880W
980W
1160W
1340W
1300W
1520W
1770W
2090W
2450W
3050W
3600W
710W
1000W
1170W
1380W
1570W
1850W
2130W
2530W
2760W
3470W
3990W
4880W
5880W
5960W
6960W
8130W
9690W
11730W
14450W
17170W