Genuine Eaton content. Genuine Eaton specifications. Rebuilt with confidence.
Eaton Authorized Rebuilt transmissions are expertly remanufactured by our nationwide network of Eaton Authorized Rebuilders using 100% genuine Eaton components and our strict re-use, rebuild and testing requirements. These transmission have a 2-year base warranty for all applications and are backed by the solutions, support and expertise of the Roadranger® team for additional confidence. That's a combination you won't find in a reman transmission from a local rebuilder.
Key Features | Standard Reman | FLEX Reman |
Authorized Rebuilt |
---|---|---|---|
100 percent genuine Eaton components | Yes | Yes | Yes |
Rebuilt with the latest Eaton engineering updates | Yes | Yes | Yes |
100 percent dyno tested for performance | Yes | Yes | Yes |
2-year warranty on linehaul and vocational applications | Yes | Yes | Yes |
Clutch housing | Shipped with complete clutch housing | Shipped with new gasket only - recycle housing from existing unit or replace with new | Shipped with complete clutch housing |
Torque rating coverage | Model-specific torque ratings | Range of torque ratings cover multiple models - increase availability and decreasing dealer inventory complexity | Varies by Rebuilder |
Same day or next day availability | Yes | Yes | Yes |
Dealer stock | 14-day dealer stock optional | No | No |
Backed by Roadranger support | Yes | Yes | Yes |
The following transmission series are available, from Eaton's Authorized Rebuilders (below):
-713, -718, -913, -918, 8LL, FR-Series