B-Line series riser clamps are used for supporting vertical pipes in commercial applications. They are available in a variety of sizes, materials and finishes.
The B3373 riser clamps are available in a standard material and finish, as well as a felt lined riser clamp (B3373F) for copper tubing, a PVC coated riser clamp option (B3373C).
The B3373CT copper tubing riser clamps feature the Eaton Dura-Copper finish. The B3373CTC version features the Dura-Copper finish plus a PVC coated finish. They are available in size ranges from 1/2" (15mm) to 6" (150mm) copper tubing.
Register to download ITM content files for B-Line series pipe hanger products that are compatible with Autodesk Fabrication CADmep. These files, which include Harrison codes, enable contractors to easily design and estimate their project from conception to fabrication.