B2400 series pipe straps

The B2400 series pipe straps are designed to support pipe from channel strut. The straps are available in steel material with an electro-galvanized finish to use with 1/2" (15mm) to 24" (600mm) pipe sizes.

Standard pipe strap B2400

B3180 series standard pipe straps

The B3180 series pipe straps are available for use with 1/2" (15mm) through 8" (200mm) pipe sizes. Made of steel, these durable straps are ideal for wall or ceiling pipe supports.
 

Extended leg pipe strap B3180
Specifications

B2400 - Standard Pipe Strap

b2400-pipe-hangers-supports-ph-16.jpg

Size Range: 1/2" (15mm) thru 24" (600mm) pipe

Material: Steel

Function: Designed for supporting pipe runs from strut supports.

Approvals: Underwriters Laboratories Listed for B2400-3/4" thru B2400-8" for Design Load 1 only. Conforms to Federal Specification WW-H-171E & A-A-1192A, Type 26 and Manufacturers Standardization Society ANSI/MSS SP-69 & SP-58, Type 26.

Finish: Electro-Galvanized. Contact customer service for alternative finishes and materials.

Order By: Part number, pipe size and finish

Note: Ductile iron sizes available.
Special “B” dimensions available on request, consult factory.

B3180 - Standard Pipe Strap

b3180-pipe-hangers-supports-ph-16.jpg

Size Range: 1/2" (15mm) thru 8" (200mm) pipe

Material: Steel

Function: Recommended for supporting pipe with fittings vertically or horizontally to walls or ceiling.

Approvals: Conforms to Federal Specification WW-H-171E & A-A-1192A, Type 26 and Manufacturers Standardization Society ANSI/MSS SP-69 & SP-58, Type 26.

Finish: Plain

Note: Available in Electro-Galvanized and HDG finish or Stainless Steel materials.

Order By: Part number, pipe size and material/finish

Download Links
Download document () of 20
X
Download Close