MV RMU (Secondary Distribution) XIRIA is one of the smallest environment-friendly electrical Ring Main Units (RMU) in its class. Following the guiding principle of sustainable development, XIRIA uses dry air insulation and only environment-friendly materials labeled for recycling. XIRIA is used primarily in 12 kV power distribution systems.
12kV
630A
20kA
E2
10,000