Eaton 24 KV ET1 Alternating-current Metal-enclosed Switchgear

The 24 KV ET1 Alternating-current Metal-enclosed Switchgear is a 24 kV removable, air-insulated metal-clad power switchgear. Equipped with VE24 embedded pole vacuum circuit breakers, this switchgear can be applied to electrical system of 3150 A and below rated current and 31.5 kA short circuit current.

Core features

  • Increases personnel safety with metal-clad, fully enclosed structure and separate high and low voltage compartments 
  • Ensures convenient and safe operation with closed-door operation
  • Prevents misoperation by reliable interlocking mechanism
  • Provides better insulation on main conductors by electric field balancing and heat-shrink insulation material 
  • Connects easily with standardized cross-compatible cables and sufficient installation space
  • Complies with IEC62271, GB3906 and DL standards and is certified as a high-tech product for tested quality

Specifications

24KV ET1 Alternating-current Metal-enclosed Switchgear

RATED CURRENT
BREAKING CURRENT
RATED SHORT-TIME WITHSTAND CURRENT (IK)
SWITCHGEAR WIDTH
RATED VOLTAGE 24KV
RATED CURRENT

630/1250A

1600/2000/2500/3150A

BREAKING CURRENT

25/31.5kA

25/31.5kA

RATED SHORT-TIME WITHSTAND CURRENT (IK)

25/31.5kA, 4s

25/31.5kA, 4s

SWITCHGEAR WIDTH

800/1000mm

1000mm

Download Links
Download document () of 20
X
Download Close