The LV Liquid-Cooled VFD Panel is a variable frequency drive panel designed for the heating, ventilation and air conditioning (HVAC) industry. The output range for this variable frequency drive panel is 380 V to 500 V, which fully satisfies a wide range of voltage and frequency needs found globally. Its core component uses Eaton's LCX9000 liquid-cooled variable frequency drive (VFD) with an efficiency of up to 95%, thus minimizing motor wear.
Simple and safe operation
Compact, flexible and easy to install
380–500V
50/60Hz
Up to 900kW
Up to 1640A
liquid-cooling (water-cooling or refrigerant-cooling)