The Silindru is the latest generation of track and spot luminaires to Eaton’s portfolio. LED spot and track provides a modern versatile alternative to illuminate your commercial applications from retail to exhibitions.
Fitted with global adapter and compatible with all systems, the Silindru is a powerful LED chip solution with an integrated driver for a minimalistic aesthetic.
The range offers a selection of lumen outputs, colour temperatures and beam angles. This allows the luminaire to meet the requirements of the application with control and accuracy.
Surface Tracking Power Connector
LED and Control Gear Options | High output, efficient LED Colour rendering: >90 CRI MacAdam factor: 3 Lifetime data: L80 B50, 50,000 hours Trailing edge dimming |
Materials | Body - Aluminum housing Colour - Signal white (RAL 9003) or Black (RAL 9004) Optics - Clear glass |
Installation Notes | Surface mounted IP20 Protection class I Suitable for indoor installation only Shallow profile solution, do not cover |
Options | 3000K or 4000K colour temperature White or black housing; matte white (RAL 9003) or Black (RAL 9004) Range of accessories to support with each installation |
Catalogue number | Description | Lumens (Lms) | Circuit Watts (W) | Luminaire Efficacy (Llm/cW) | Housing Colour | Height (mm) | Diameter (mm) | Length (L) (mm) | Width (W) (mm) | Weight (Kg) |
Medium reflector - 32 degree | ||||||||||
SLU21BLK3KZ | Silindru LED Spotlight 2130Lm 3000K Black | 2130 | 25.71 | 82.8 | Black | 279 | 92 | 279 | 92 | 1.2 |
SLU21WT3KZ | Silindru LED Spotlight 2130Lm 3000K White | 2130 | 25.71 | 82.8 | White | 279 | 92 | 279 | 92 | 1.2 |
SLU24BLK4KZ | Silindru LED Spotlight 2250Lm 4000K Black | 2250 | 25.93 | 86.8 | Black | 279 | 92 | 279 | 92 | 1.2 |
SLU24WT4KZ | Silindru LED Spotlight 2250Lm 4000K White | 2250 | 25.93 | 86.8 | White | 279 | 92 | 279 | 92 | 1.2 |
Wide reflector - 50 degree to be ordered separately | ||||||||||
SLU21BLK3KZ & SLU50REF | Silindru LED Spotlight 2190Lm 3000K Black | 2190 | 25.71 | 85.2 | Black | 279 | 92 | 279 | 92 | 1.2 |
SLU21WT3KZ & SLU50REF | Silindru LED Spotlight 2190Lm 3000K White | 2190 | 25.71 | 85.2 | White | 279 | 92 | 279 | 92 | 1.2 |
SLU24BLK4KZ & SLU50REF | Silindru LED Spotlight 2310Lm 4000K Black | 2310 | 25.93 | 89.1 | Black | 279 | 92 | 279 | 92 | 1.2 |
SLU24WT4KZ & SLU50REF | Silindru LED Spotlight 2310Lm 4000K White | 2310 | 25.93 | 89.1 | White | 279 | 92 | 279 | 92 | 1.2 |
Track | ||||||||||
SLU2MBLKTRA | Silindru Track 2m Black | |||||||||
SLU2MWTTRA | Silindru Track 2m White | |||||||||
SLU3MBLKTRA | Silindru Track 3m Black | |||||||||
SLU3MWTTRA | Silindru Track 3m White | |||||||||
Accessories | ||||||||||
SLUENDBLKCON | Silindru Surface Tracking End Connector Black | |||||||||
SLUENDWTCON | Silindru Surface Tracking End Connector White | |||||||||
SLULFTENDBLKCON | Silindru Surface Tracking Power Connector Left Black 230V | |||||||||
SLULFTENDWTCON | Silindru Surface Tracking Power Connector Left White 230V | |||||||||
SLURGTENDBLKCON | Silindru Surface Tracking Power Connector Right Black 230V | |||||||||
SLURGTENDWTCON | Silindru Surface Tracking Power Connector Right White 230V | |||||||||
SLUFLEXWTCON | Silindru Surface Tracking Flexible Connector White | |||||||||
SLUFLEXBLKCON | Silindru Surface Tracking Flexible Connector Black | |||||||||
SLUMIDWTCON | Silindru Surface Tracking Middle Connector White 230V | |||||||||
SLUMIDBLKCON | Silindru Surface Tracking Middle Connector Black 230V | |||||||||
SLULFTWTCON | Silindru T-Connector Left Hand Surface White 230V | |||||||||
SLULFTBLKCON | Silindru T-Connector Left Hand Surface Black 230V | |||||||||
SLURGT-TWTCON |
Silindru T-Connector Right Hand Surface White 230V | |||||||||
SLURGT-TBLKCON |
Silindru T-Connector Right Hand Surface Black 230V | |||||||||
SLUXWTCON | Silindru Surface Tracking X Connector White | |||||||||
SLUXBLKCON | Silindru Surface Tracking X Connector Black | |||||||||
SLU50REF | Silindru 50 Degree Reflector | |||||||||
SLU5MWTKIT | Silindru Wire Kit 5M White | |||||||||
SLU5MBLKKIT | Silindru Wire Kit 5M Black | |||||||||
SLULBLKCON | Silindru L-Connector Surface Black | |||||||||
SLULWTCON | Silindru L-Connector Surface White |