The Litex Elite is the third iteration of the class-leading luminaire - Litex. Designed for high efficiencies, the Litex Elite delivers massive energy savings (ECA compliant) and rapid capital investment payback through the use of sophisticated LED technology.
Built to industrial specifications - IP65, IK10 and extended operating temperature - Litex Elite is the perfect light for industrial applications such as maintenance sheds, cold store, and a wide range of manufacturing, warehouse and amenity locations.
Litex Elite has been designed with a range of sensor, emergency integration and installation options to suit the building space and use.
For example, Litex Elite’s high sensitivity IP65 PIR sensor detects movement in a 40m detection zone at a 15m mounting height, making it suitable for high bay applications such as warehouses and factories.
Cat No. | Nominal Lumen Output (lm) | Optic Length (mm) |
LTEA1505KZ | 15000lm | Wide area reflector 1205 |
LTEN1505KZ | 15000lm | Narrow reflector 1205 |
LTEA2255KZ | 22500lm | Wide area reflector 1766 |
LTEN2255KZ | 22500lm | Narrow reflector 1766 |
LTEA3505KZ | 35000lm | Wide area reflector 1766 |
LTEN3505KZ | 35000lm | Narrow reflector 1766 |
For DALI dimming option, replace catalogue number character Z with DD, e.g. LTEA1505KZ becomes LTEA1505KDD For IP65 sensor option add S in front of catalogue number e.g. - LTEA1505KZ becomes SLTEA1505KZ (20m) For Emergency Mid Bay (up to 14m) option add EL in front of catalogue number, e.g. - LTEA1505KZ becomes ELLTEA1505KZ For Emergency High Bay (up to 26m)option add ELH in front of catalogue number, e.g. - LTEA1505KZ becomes ELHLTEA1505KZ |
||
Cat No. | Description | |
LTEMB1 | Suspension mounting brackets (Pair) | |
LTEMB2 | BESA Mounting brackets (Pair) | |
SLTEC | Commissioning handset1 | |
SLTEPC | Professional commissioning handset2 | |
SLTEC | Infrared Handset for most basic programming operations. | |
SLTEPC | Infrared Handset (with LCD) for advanced programming features. | |
For full commissioning and programming information please refer to the manufacturer installation notes which are supplied or please contact our technical support team for further details on 01302 303240 or email LightingTechnicalUK@Eaton.com |
Light Engine and Control Gear Options | • High performance linear LED strip and LED driver system • Leading efficiency LEDs • 5000K, Ra +80 |
Materials | • IP65, IK10 luminaire - Sealed body mild steel housing - powder coated RAL9016 - Impact resistant TPa Polycarbonate cover • Aluminium gear tray, for optimised LED thermal management • Anodised aluminium reflectors for maximum optical efficiency • IP65 Plug and Play panel mounted connector • Versatile mild steel mounting brackets |
Options | • Nominal lumen and wattage - 15000 lumens , 93W - 22500 lumens , 142W - 35000 lumens, 222W • Optical distribution - wide and narrow • Fixed output or DALI LED driver • Emergency - IP65 fully integrated conversion - 3 hour duration - High-bay option - narrow-beam reflector ‘ELH’ variant for up to 26 metres - Mid-bay option - wide-beam optic ‘EL’ variant for up to 14 metres • Fully integrated IP65 PIR sensor module options for presence, occupancy and daylight control up to 20m • Wireless control solution available upon request • Polycarbonate impact resistant front cover, acrylic upon request |
Installation Notes | • Mounting bracket options - BESA and suspended • No requirement to access IP65 sealed unit • Plug and play connection with IP65 panel mount connector supplied • Fused as standard |
Specification | To specify state: IP65 LED high bay luminaire with wide and narrow optic versions. High output high efficacy 5000K Ra 80 LED chip with high efficiency fixed output or DALI LED driver as standard with plug and socket connection to the end, as Eaton’s Litex Elite, part no: ________________________ |