Recessed

Leat UGR - Modern, minimalist low glare LED ceiling light

Leat Low Glare is the latest linear LED lighting system from Eaton. With an innovative uniform construction, clean minimalist lines and high efficiency, Leat Low Glare provides a new alternative for conventional general lighting applications where a low glare solution is required.

Simple installation is a key benefit, thanks to the positive coupled connector system which ensures tight true lines are achieved. 

Designed with a prismatic polycarbonate diffuser to give an evenly lit appearance across the whole face. Emergency operation is integral to 1.124m variants as an option, making for seamless visual integration.

Low Glare solution
Helps towards low glare solutions with UGR <19
Creativity of applications
Ideal for stand alone and continuous applications
Design freedom
Three preset lumen output options per length

Leat Low Glare construction

Leat Low Glare continuous is simple to install; a coupled connector aligns sections accurately and consistently to create a precision installation. With the flexibility to have installations with incremental lengths of 1.124 metres, the Leat Low Glare gives uniform lighting realization for many applications.

1. Insert coupled connector plates                             

4. Install diffuser and film

2. Join sections together and secure coupled connector plates

5. Complete installation

3. Insert integrated gear trays and connect electrically

Design freedom with the Leat Low Glare

Leat Low Glare is available in a choice of three lumen outputs per unit length, allowing for the most energy efficient choices to be made within the design process. Each maintain the same lumen output per metre, giving a uniform effect and appearance across the array. All Leat Low Glare models are also available with DALI control gear to offer ultimate light volume and effect in the control of the space.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

From reduced glare to minimalist designs, view the rest of our innovative range of recessed lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Specifications

Part numbers

Variant Catalogue Number Description  Weight (Kg)
Continuous Fixed Output      
Low LLGC10144KZ Leat Low Glare Continuous 1.12m 1400lm 4K Fixed Output 3.80
  LLGC20284KZ Leat Low Glare Continuous 2.24m 2800lm 4K Fixed Output 7.22
  ELLLGC10144KZ Leat Low Glare Continuous 1.12m 1400lm 4K Fixed Output Emergency 4.39
       
Medium LLGC10254KZ Leat Low Glare Continuous 1.12m 2500lm 4K Fixed Output 3.78
  LLGC20504KZ Leat Low Glare Continuous 2.24m 5000lm 4K Fixed Output 7.22
  ELLLGC10254KZ Leat Low Glare Continuous 1.12m 2500lm 4K Fixed Output Emergency 4.37
       
High LLGC10324KZ Leat Low Glare Continuous 1.12m 3200lm 4K Fixed Output 3.78
  LLGC20644KZ Leat Low Glare Continuous 2.24m 6400lm 4K Fixed Output 7.22
  ELLLGC10324KZ Leat Low Glare Continuous 1.12m 3200lm 4K Fixed Output Emergency 4.37
       
Continuous DALI      
Low LLGC10144KDD Leat Low Glare Continuous 1.12m 1400lm 4K DALI 3.82
  LLGC20284KDD Leat Low Glare Continuous 2.24m 2800LM 4K DALI 7.29
  ELLLGC10144KDD Leat Low Glare Continuous 1.12m 1400LM 4K DALI Emergency 4.41
       
Medium LLGC10254KDD Leat Low Glare Continuous 1.12m 2500LM 4K DALI 3.85
  LLGC20504KDD Leat Low Glare Continuous 2.24m 5000LM 4K DALI 7.29
  ELLLGC10254KDD Leat Low Glare Continuous 1.12m 2500LM 4K DALI Emergency 4.44
       
High LLGC10324KDD Leat Low Glare Continuous 1.12m 3200LM 4K DALI 3.85
  LLGC20644KDD Leat Low Glare Continuous 2.24m 6400LM 4K DALI 7.29
  ELLLGC10324KDD Leat Low Glare Continuous 1.12m 3200LM 4K DALI Emergency 4.44
       
Stand Alone Fixed Output      
Low LLGS10144KZ Leat Low Glare Stand Alone 1.12m 1400LM 4K Fixed Output 3.88
  LLGS20284KZ Leat Low Glare Stand Alone 2.24m 2800LM 4K Fixed Output 7.30
  ELLLGS10144KZ Leat Low Glare Stand Alone 1.12m 1400LM 4K Fixed Output Emergency 4.47
       
Medium LLGS10254KZ Leat Low Glare Stand Alone 1.12m 2500LM 4K Fixed Output 3.86
  LLGS20504KZ Leat Low Glare Stand Alone 2.24m 5000LM 4K Fixed Output 7.30
  ELLLGS10254KZ Leat Low Glare Stand Alone 1.12m 2500LM 4K Fixed Output Emergency 4.45
       
High LLGS10324KZ Leat Low Glare Stand Alone 1.12m 3200LM 4K Fixed Output 3.86
  LLGS20644KZ Leat Low Glare Stand Alone 2.24m 6400LM 4K Fixed Output 7.30
  ELLLGS10324KZ Leat Low Glare Stand Alone 1.12m 3200LM 4K Fixed Output Emergency 4.45
       
Stand Alone DALI      
Low LLGS10144KDD Leat Low Glare Stand Alone 1.12m 1400LM 4K DALI 3.90
  LLGS20284KDD Leat Low Glare Stand Alone 2.24m 2800LM 4K DALI 7.36
  ELLLGS10144KDD Leat Low Glare Stand Alone 1.12m 1400LM 4K DALI Emergency 4.49
       
Medium LLGS10254KDD Leat Low Glare Stand Alone 1.12m 2500LM 4K DALI 3.93
  LLGS20504KDD Leat Low Glare Stand Alone 2.24m 5000LM 4K DALI 7.36
  ELLLGS10254KDD Leat Low Glare Stand Alone 1.12m 2500LM 4K DALI Emergency 4.52
       
High LLGS10324KDD Leat Low Glare Stand Alone 1.12m 3200LM 4K DALI 3.93
  LLGS20644KDD Leat Low Glare Stand Alone 2.24m 6400LM 4K DALI 7.36
  ELLLGS10324KDD Leat Low Glare Stand Alone 1.12m 3200LM 4K DALI Emergency 4.52
       
       
Accessories Catalogue number  Description  Weight (Kg)
  LLGEC  Leat End Caps - set of 2 0.06
  LEA15SU  Leat Suspension 1.5m - set of 2  0.09
  LEA50SU  Leat Suspension 5m - set of 2 0.15
  LEAMC  Leat Mounting Clips - set of 2  0.01
  LLG11RMBK  Leat Recessed Mounting Bracket 1.124m  0.54
  LLG22RMBK  Leat Recessed Mounting Bracket 2.248m  0.81
  LLG11  Leat Recessed Frame Side Rail Kit 1.12m  0.58
  LLG22  Leat Recessed Frame Side Rail Kit 2.248m  1.16
  LLGETK  Leat Recessed Endcap Kit  0.20
  LLGDF2  Leat 2.250m Diffuser c/w Film  0.48
  LLGDF20  Leat 20m Diffuser c/w Film  4.00

Technical Specification

Light Engine and Control Gear Options 

High output, high efficacy LED chip set optimised for recessed panel options

Close pitched PCB ensures homogenous continuous effect

Energy efficient fixed output control gear as standard

Dimming option - DALI

Materials

Body – Aluminium extrusion coated in RAL9016 - 60% gloss finish

Diffuser optic - Polycarbonate UV stable Opaline high transmission flexible diffuser

Internal reflector – Steel construction, powder coated in RAL9016 white finish its provide a simple solution.

Available in up to 2.248 metre lengths, it can provide a seamless finish.

Solid ceilings and plasterboard finishes are accommodated with dedicated fixing brackets.

Installation Notes

Ideal for recessed, surface and suspended applications

Appropriate for Plasterboard and solid ceilings using the accessories

Can be installed in pendant applications using the suspension accessories

Emergency variants are fused as standard

Options Fully integral LED emergency conversion, 3 hour duration

Specification

 

To specify state: Modular back-lit LED luminaire, of aluminium extrusion construction with post coat powder paint, RAL9016 finish, for lay-in installations, solid ceilings and other applications with Opaline Polycarbonate high transmission diffuser and high efficiency LED modules. LED emergency option via integral conversion as Eaton’s Leat Low Glare range part no _________
Download Links
Download document () of 20
X
Download Close