The RMQ compact solution devices meet the requirements of harsh industrial environments. Thanks to their high degree of protection both at the front and the back, they can be installed directly inside the machine room. The special enclosure prevents the ingress of dust, water, cleaning agents and other fine particles.
The compact emergency-stop solution for harsh environments
The emergency-stop buttons of the RMQ compact solution family are the ideal solution wherever remote emergency-stop functions are required. Thanks to their high degree of protection both at the front and the back, the emergency-stop buttons can be installed inside the machine room, e.g., next to wood working machines or machine tools that are sensitive to fine dust particles or liquids.
Proven quality & innovative Design
Due to Eaton’s modular system, the dimensions, materials and colors of the front elements can be adapted to your specific application. RMQ compact solution is available in mounting diameter 22 mm and 30mm.
The configurator will help you select and combine the various pilot devices of the RMQ family. Thanks to the integrated label editor, it is possible to individually adapt the RMQ pilot devices flexibly, quickly, and at low cost. The label editor supports the creation of customer- and project-specific inscriptions.
The next generation of machine operators expects a human-machine interface that meets the standards they are used to finding on their personal mobile devices in their private lives. In the work environment, new smart devices are appearing in more areas than just management and distribution.
With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
RMQ compact solution pilot devices
More than meets the eye
Specifications
RMQ compact solution pilot devices models & specifications
Click here for various models from our RMQ compact solution pilot devices range.