Eaton's Moeller series PKZ fuseless motor-protective circuit breakers combine short-circuit and overload protection in a single device. Two versions are available, covering the entire voltage range from 0.1 A to 63 A. And this with only 18 different types, which saves storage space and simplifies project planning. The motor-protective circuit breakers are fully compatible with Eaton’s proven DIL contactor series, and they are therefore ideally suited for use in motor-starter combinations. All accessories, including the integrated auxiliary switches, trip indicators, voltage releases and door coupling rotary handles, can be used for both the PKZM0 and the PKZM4.