Thanks to their special features, the Eaton Moeller series motor-protective circuit breakers with electronic overload protection complement the PKZ range and offer a good alternative to MCBs with bimetallic strips. Due to the compact and modular design featuring plug-in trip blocks, they offer maximum flexibility in the current range up to 65 A. By adding the PKE-XTUCP trip blocks, you can quickly turn a PKE motor-protective circuit breaker into a PKE circuit breaker for system and cable protection.
For the current range up to 65 A, Eaton’s Moeller series PKE motor-protective circuit breakers with electronic overload protection offer a good alternative to MCBs with bimetallic strips