Eaton’s Moeller series MSFS feeder system for motor-starter combinations facilitates safe power distribution inside the control panel up to 125 A. Thanks to the modular, plug-in design, the integration of the MSFS into any machine or system is simple and intuitive. Installing the feeder system inside the control panel is fast, easy and safe, thanks to the out-of-the-box functionality!
The MSFS feeder system for motor-starter combinations forms the basis for safe and innovative energy distribution systems up to 125