Safety
90 minutes of emergency lighting
Performance
Custom Type I, III and V optics
Reliability
60,000 hours at 55°C ambient

Certifications and compliances

NEC & CEC

VMVL only:

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Division 1, Groups E, F, G
  • Class III
  • Simultaneous Presence

VMVL & PVML:

  • Wet locations, Type 4X, IP66

UL standards

VMVL only:

  • UL844 – Hazardous (Classified) Locations

VMVL & PVML:

  • UL1598 – Luminaires, UL1598A – Marine
  • UL924 – Emergency Luminaire

CSA standard

  • CSA C22.2 No. 137

Design features

  • Integral battery back-up provides 90 minutes of emergency lighting in the event of a power loss
  • Five models from 3,000 lumens to 11,000 lumens for areas with mounting heights of 8-20 feet
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life; the VMVL LED has a rated life of 60,000 hours at 55°C ambient, and its economic life ranges from 7 to 20 years
  • Energy-efficient technology – up to 77% energy savings over HID fixtures
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Custom Type V, Type III and Type I optics distribute the light where it is needed most and can help reduce the number of fixtures required for certain lighting applications
  • Contractor-friendly VMVL LED utilizes the same mounting modules as our legacy HID luminaires, simplifying installation and reducing costs in retrofit projects
  • Mounting styles – pendant mount; cone pendant mount; flexible pendant mount; ceiling mount; wall mount; stanchion 25° mount; stanchion straight mount
  • Cool white standard (5000K, 70 CRI); warm white (3000K, 80 CRI) and neutral white (4000K, 80 CRI) optional
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Contains no mercury or other hazardous substances

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required
Specifications
Highlight differences
Show only differences
Hide blank features

Ordering information - VMVL LED

Ordering information - PVML LED

Download Links
Download document () of 20
X
Download Close