Efficiency
Up to 122 lumens per watt
Reliability
Operating ambient: -40°C to +55°C
Installation Ease
Compact and lightweight

Uplight refractor now available!

Champ PVMA LED luminaires are now available with an uplight refractor, which maximizes light dispersion by directing light sideways and upwards.

Certifications and compliances

  • DesignLights Consortium® Qualified

NEC/CEC

  • IP66

UL standards

  • UL1598 – Luminaires
  • UL1598A – Marine

CSA standard

  • C22.2 No. 250

IEC standards

  • CE
  • IEC 60598
  • RoHS

Design features

  • Rugged design – engineered for durability in complex environments
  • High efficiency – up to 122 lumens per watt and custom optics to maximize light on the work plane
  • Ease of installation – compact footprint with ceiling, pendant, wall or stanchion mount options and the ability to retrofit Crouse-Hinds installed base
  • Temperature rating: -40°C to 55°C

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass (standard); diffused glass, polycarbonate, diffused polycarbonate (optional)
  • Gaskets – silicone

Drawings and design support

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close