Highbay, lowbay and industrials

CEAG EVZ Explosion-protected HID Light Fixtures

Crouse-Hinds series CEAG EVZ Explosion-protected HID Light Fixtures are available in two versions for 70W-150W and 250W-600W lighting applications.  Designed for use with high-pressure discharge lamps, EVZ fixtures are certified for use in Zones 1, 2, 21 and 22 hazardous areas.  In addtion to pendant mount applications, the fixture can be fitted with a swivel bracket for wall or pole mounting.  Like all Crouse-Hinds series hazardous area light fixtures, the EVZ features heavy-duty construction that stands up to tough physical and environmental demands.

Certifications and compliances

IEC/EN standards

  • EC-Type Examination Certificate: TÜV 12 ATEX 7169X
  • IECEx Certificate of Conformity: IECEx CQM 11.0002
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d e IIC T* Gb; Ex II 2 D Ex tD A21 IP66 T
  • Marking accd. to IECEx: Ex d e IIC T* Gb; Ex tD A21 IP66 T
  • Degree of protection accd. to EN 60529: IP66
  • Permissible ambient temperature: -40°C up to +55°C

 

Design features

  • Available in 70W-600W for a wide variety of indoor and outdoor lighting applications in hazardous areas
  • Large Ex-e terminal compartment simplifies wiring during installation
  • Protective glass dome is extremely impact- and heat-resistant
  • Easy replacement of lamps is made possible by opening the PTFE-coated connection ring
  • Protective glass dome and connection ring are provided with hinges to allow easy access
  • Certified for ambient temperatures from -40°C up to +55°C
  • External reflectors and a protective guard available as options

Standard materials

  • Enclosure – copper-free aluminum 
  • Protective cover – toughened glass
  • External screws – stainless steel
Specifications

Ordering information

Download Links
Download document () of 20
X
Download Close