Certifications and compliances

NEC/CEC

EAHC:

  • Class I, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III

EFHC:

  • Class I, Groups C, D
  • Class II, Groups E, F, G
  • Class III

UL standard

  • UL1203

CSA standard

  • C22.2 No. 30

Design features

  • Through feed hubs are provided for threading the conduit directly into the hanger body
  • Has large threaded cover for accessibility and ease of wiring
  • Bottom hub, threaded or union style, is equipped with set screws to securely lock luminaire stem in place; takes conduit stem or EC flexible luminaire hanger for stems longer than 12” (in compliance with NEC Article 501 and CEC Part I, Section 18)

Standard materials

  • Bodies – Feraloy iron alloy
  • Covers – copper-free aluminum
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close