Certifications and compliances

 

  • UL standard: 514B
  • CSA 22.2 No. 18 3-12
  • NEMA FB1
  • Wet locations
  • Third party certified as an effective grounding means (i.e. the path to ground is permanent and continuous), for two sections of conduit subject to expansion or contraction

Design features

  • Weatherproof and approved for use indoors or outdoors without an external bonding jumper
  • Available in 1/2” through 6” trade sizes
  • For use with rigid metal, IMC and EMT conduit
  • Available in 4” and 8” maximum conduit movement
  • Internal bonding springs and metallic bushings create high integrity internal ground connection and eliminate need for external bonding jumpers and clamps (up to 4” trade size)
  • Optional redundant tinned copper bonding jumpers (BJ series – ordered separately)
  • UL Listed for use in wet locations

Standard materials

Body:

  • Steel – electrogalvanized: 1/2"-4"
  • Copper-free aluminum (optional) – natural: 1/2"-4"
  • Feraloy iron alloy – electrogalvanized: 5” and 6” only

Reducer & gland nut:

  • Steel – electrogalvanized: 1/2” through 1”
  • Feraloy iron alloy – electrogalvanized and aluminum paint: 1-1/4” through 6”

Packing:

  • PTFE composite

Washer & bushing:

  • Steel – electrogalvanized

Gasket:

  • Vellum

Ground springs:

  • Phosphor bronze – electrogalvanized

Ground strap:

  • Braided tinned copper

U-bolts:

  • Malleable iron – electrogalvanized

Drawings and design support

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close