Conduit Seals

CH6DR Ultra High Pressure Seals

If the primary seal in an instrument should fail, the Crouse-Hinds series CH6DR ultra high pressure seal will prevent gases from migrating through the electrical system into a non-classified location.  Rated to 1500 PSI, these seals are designed to prevent the passage of gases under pressure through conduits, cables and conductors.  They are ideal where volatile liquids or gases are stored, processed or transported under pressure.

Certifications and compliances

  • Class I, Division 1, Groups B, C, D
  • Certified to CSA standards through QPS
  • 24 VDC to 120 VAC
  • Wire grade is rated to a 600 volt safety factor
  • 1/2” MNPT x 1/2” NPT
  • Conforms to Section 18-108 and 18-158 of the CEC® for The Requirements of a Secondary Seal

Standard materials

  • Body – stainless steel, natural finish
Specifications
0
Sort By
()
Download Links
Download document () of 20
X
Download Close