A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Article number | PG002 – PG995 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 0.2, 0.3, 0.5, 0.6, 0.8 1, 2, 3, 5, 10, 15, 20, 30, 40, 50, 75 100, 120, 150 |
Retention efficiency | 99.98% |
Lengths | 9.75", 10", 19.5", 20", 29.5", 30", 40" |
Adapter codes | X, F, 0, 2, 7 |
Cages | Yes |
Structure | Wrapped |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | Up to 29 psid (2.0 bar) at 176 °F (80 °C) |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure in flow direction | 69.6 psid (4.8 bar) at 77 °F (25 °C) 29 psid (2.0 bar) at 176 °F (80 °C) |
Steam cycles | > 100 at 230 °F (110 °C) in 30 minutes |