The BECO PROTECT PB depth filtration cartridges consist of thermally bonded, melt-blown polypropylene filter material that gives them a high chemical resistance and added dirt holding capacities. They are ideal for meeting the coarse pre-filtration requirements of process water in the food industry.
BECO PROTECT CL
Article number | PB005 – PB250 |
---|---|
Filter material | Polypropylene (PP) |
Retention rating (µm) | 0.5, 1, 5, 10, 25 |
Retention efficiency | 90% |
Lengths | 9.75”, 10”, 19.5”, 20”, 29.5”, 30”, 39”, 40” |
Adapter codes | X; F |
Cages | no |
Structure | Melt-blown |
Pressure hold test Test pressure in psig and diffusion rate per 10" |
- |
Backwashability | Not recommended |
Chemical resistance | pH 1 – 14 |
Max. operating temperature | 149 °F (65 °C) |
Max. differential pressure in flow direction | 46.4 psid (3.2 bar) at 68 °F (20 °C) 17.4 psid (1.2 bar) at 140 °F (60 °C) |
Steam cycles | Not recommended |