Eaton's BECO PR Range depth filter sheets has been specially developed for pharmaceutical and biotechnology applications.
Exceptionally pure raw materials and a special production method produce Eaton's BECO PR depth filter sheets with a low endotoxin content. The special characteristic of this range is high endotoxin retention during the filtration of a wide variety of pharmaceutical products.
Microbe Reduction and Removal
BECO PR Steril S 100, PR Steril S 80, PR Steril 40
These specific sheet filter sheets boast high germ retention rates achieved through the fine-pored structure and an electro-kinetic potential with an adsorptive effect. These depth filter sheets are characterized by high endotoxin retention rates and due to their great retention capacity for colloidal components, these filter sheets are particularly suitable as prefilters for subsequent membrane filtration.
Clarifying Filtration and coarse Filtration
BECO PR 5, PR 1
These filer sheets offer a large-volume cavity structure and have a high dirt holding capacity for particles and are very suitable for clarifying filtration applications.
Industries:
Type | Article number | Nominal retention rate µm |
Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
Endotoxin content EU/ml |
BECO PR Steril S100 | 27295 | 0.1 |
0.15 (3.9) |
58 |
> 7.3 (50) |
0.7 (30) | < 0.125 |
BECO PR Steril S 80 | 27280 | 0.2 |
0.15 (3.9) |
50 |
> 11.6 (80) |
1.1 (46) | < 0.125 |
BECO PR Steril 40 | 27240 | 0.4 |
0.15 (3.9) |
49 |
> 7.3 (50) |
1.5 (61) | < 0.125 |
BECO PR 12 | 27212 | 0.8 |
0.15 (3.9) |
50 |
> 18.9 (130) |
4.3 (175) | < 0.125 |
BECO PR 5 | 27205 | 2.0 |
0.15 (3.9) |
50 |
> 8.7 (60) |
8.1 (330) | < 0.125 |
BECO PR 1 | 27200 | 4.0 |
0.17 (4.3) |
48 |
> 6.5 (45) |
58.4 (2381) | < 0.125 |