Knowledge Search
Filter Aids

BECOLITE 3000

BECOLITE™ is a medium fine filtration perlite for the fining of liquids with a high opacity level such as beer, wine, fruit juices, priming solutions, oil, starch, gelatin, etc. Perlite is known to be inert and will not impart any taste, color or odor to the liquid being filtered.

BECOLITE 3000 perlite is produced from perlite (vulcanized glass) via a process of sudden heating and distension. The perlite particles are standardized to a precisely defined size via a process of grinding and sifting. BECOLITE 3000 perlite is virtually free from non-filtering particles such as fine dust, grit and floaters.

Filter Material
Perlite
Application
Pre-Coat Filtration
Filtration Grade
Medium fine

Core features

  • Particularly cost-effective due to long filter operating life and high flow capacity
  • Formation of a fissure-free, homogenous filter cake guarantees reliable filtration
  • Virtually free from non-filtering particles
  • Highest possible purity, safe in accordance with German and EU directives
Specifications
Type Grade of diatomaceous earth Darcy
BECOLITE 3000 Medium fine 1.40
BECOLITE 5000 Coarse 3.50
Download Links
Download document () of 20
X
Download Close