Filter Aids

Kieselguhr C 3500

Kieselguhr C 3500 is a coarse diatomaceous earth for clarifying liquids heavily loaded with turbidities in the food and beverage industry. It is also ideally suited for primary precoating.

Kieselguhr (diatomaceous earth) is produced from the silicaceous deposits of microscopic diatoms. The powdery Kieselguhr C 3500 is produced by mixing specially selected particle sizes. It is largely free from non-filtering components such as fine dust and silica sand.

Filter Material
Diatomaceous Earth
Application
Pre-Coat Filtration
Filtration Grade
Coarse

Core features

  • High clarification sharpness
  • Reliable filtration through rapid formation of an adherent filter cake
  • Economic due to the optimum ratio of flow rate and clarification sharpness
  • Maximum purity
Specifications
Type Grade of diatomaceous earth Darcy
Kieselguhr C 200 Fine 0.07
Kieselguhr C 1200 Medium fine 0.25
Kieselguhr C 3500 Coarse 1.20
Download Links
Download document () of 20
X
Download Close