Certifications and compliances

  • Class I, Division 2, Groups A, B, C, D
  • cULus to UL50/C22.2 No. 94-M91 mild steel – Types 3S, 4, 4X (E115376)
  • GL certified

Design features

  • Fully removable hinged cover, concealed hinges provide 180° opening
  • Cover mounting, one or two 1/4 turn latches (slot shape)
  • 10 key lockable variations
  • Form-in-place polyurethane gasket
  • M6 ground stud in box and cover
  • Mounting through internal holes (Types 3S and 4) or with external lugs (Type 4X)
  • Pole mounting kit available

Standard materials

  • Enclosure – polished 316L stainless steel; polished 304 stainless steel; painted steel
  • Gasket – form-in-place polyurethane
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close