VERSA-PAC (VP) inductors and transformers have high power density and are available in five surface mount packages to meet your PCB spacing requirements. They feature low radiated noise and six tightly coupled windings which offer more than 500 usable inductor and transformer configurations. Power ranges from 1 W to 70 W while frequency ranges to over 1 MHz.
VP power inductors and transformers can be can be used in several applications including telematics, GPS, LED lighting, LCD disply and portable media devices.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.
Support from Eaton
Technical support