Eaton’s Spring & Screw EuroMag terminal blocks are European style terminal blocks with spring and screw connections.
Datasheet | Amps (A) | Voltage (V) | Poles | Center Spacing (mm) | Wire Range | Construction |
EM2661 | 10 | 300 | 2 to 13 | 10 | 14-26 | Mold-to-length |
EM2665 | 10 | 300 | 2 to 24 | 5 | 14-26 | Mold-to-length |
EM3123 | 6 | 300 | 2 to 24 | 3.5 | 16-26 | Modular |
EM3660 | 16 | 300 | 2 to 24 | 5 | 12-26 | Modular |
EM3661 | 10 | 300 | 2 to 14 | 10 | 14-26 | Modular |
EM3665 | 10 | 300 | 2 to 24 | 5 | 14-26 | Modular |