MOV: Radial leaded metal oxide varistor
MOVHE: Radial leaded high energy metal oxide varistor data sheet
MOVGT | Integrated MOV and GDT | 70 V to 600 V MCOV | 7 mm to 20 mm disc size | Eaton
MOVGT | MOV and GDT
MOVS Metal oxide varistors | Surface mount | 11 Vac to 510 Vac | Eaton
MOVS Metal oxide varistors