Eaton’s high current EuroMag terminal blocks are European style high current terminal blocks.
Datasheet | Amps (A) | Voltage (V) | Poles | Center Spacing (mm) | Wire Range | Construction |
EM2905 | 25 | 300 | 2 to 24 | 5 | 10-24 | Modular |
EM2908 | 25 | 300 | 2 to 24 | 5.08 | 10-24 | Modular |
EM2909 | 30 | 600 | 2 to 24 | 9.52 | 10-24 | Modular |
EM2919 | 30 | 600 | 2 to 24 | 9.52 | 10-24 | Modular |
EM2929 | 65 | 300 | 2 to 8 | 10.16 | 6-20 | Mold-to-length |
EM2939 | 115 | 600 | 2 to 8 | 15 | 2-20 | Mold-to-length |
EM3905 | 25 | 300 | 2 to 24 | 5 | 10-24 | Modular |
EM3908 | 25 | 300 | 2 to 24 | 5.08 | 10-24 | Modular |
EM9126 | 30 | 300 | 2 to 24 | 6.35 | 10-24 | Modular |
EM9127 | 30 | 300 | 2 to 24 | 7.5 | 10-24 | Modular |
EM9128 | 30 | 300 | 2 to 24 | 7.62 | 10-24 | Modular |