Cable glands & cord grips

Capri IP Washers

To increase the IP protection of the system, the use of an IP washer is recommended. 

The seals offered here are optimised for use with Eaton cable glands and provide the best possible IP Protection. For further alternative materials see the Raxton IP washers.

Protection category

Compatible with Eaton's range of industrial cable glands

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

Select below the type of accessory you are looking for to view product codes

 Green fibre washers

Continuous operating temperature: -60°C to +140°C
All dimensions in mm
ISO threads
Pg threads

 Black neoprene washers

Continuous operating temperature: -35°C to +120°C
ISO threads
Pg threads

 Black perbunan washers

Continuous operating temperature: -30°C to +100°C
All dimensions in mm
ISO threads
Pg threads

 White nylon washers

Continuous operating temperature: -30°C to +100°C
All dimensions in mm
ISO threads

Looking for other cable gland accessories?

Download Links
Download document () of 20
X
Download Close