Cable glands & cord grips

Capri Industrial Locknuts & Earthing Locknuts

Locknuts and earthing locknuts are used in conjunction with a male threaded cable gland and often an IP washer to positively locate equipment in a thin walled enclosure.

They are offered in plated brass and stainless steel to match the cable gland / enclosure.

The specification of earthing locknuts is that one side includes sharp teeth that ensure the equipotential bonding once the locknut is tightened.

For further alternative materials see the Raxton locknuts.

Protection category

Designed to complement Eaton's industrial cable glands

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

Select below the type of accessory you are looking for to view product codes

Metallic accessories Pg threads

  • Materials: nickel-plated brass / stainless steel 316L (stainless steel 316L: replace the last digit by '9')
  • Pg electrical threadforms: UTE C 68-311 ; DIN 40430

Locknut

Thread size A E Order unit Catalog number
Pg7 15.0 3.0 20 CAP280704
Pg9 18.0 3.0 20 CAP280904
Pg11 21.0 3.0 20 CAP281104
Pg13 23.0 3.0 20 CAP281304
Pg16 26.0 3.0 20 CAP281604
Pg21 32 3.5 20 CAP282104
Pg29 41.0 4.0 10 CAP282904
Pg36 51.0 5.0 10 CAP283604
Pg42 58.0 5.0 1 CAP284204
N 48° NFC 64.0 6.0 1 CAP284804
Pg48 DIN 64.0 6.0 1 CAP284884

Earthing Locknut

Thread size A E Order unit Catalog number
Pg7 15.0 3.0 20 CAP280794
Pg9 18.0 3.0 20 CAP280994
Pg11 21.0 3.0 20 CAP281194
Pg13 23.0 3.0 20 CAP281394
Pg16 26.0 3.0 20 CAP281694
Pg21 32.0 3.5 20 CAP282194
Pg29 41.0 4.0 10 CAP282994
Pg36 51.0 5.0 10 CAP283694
Pg42 58.0 5.0 1 CAP284294
N 48° NFC 64.0 6.0 1 CAP284894
Pg48 DIN 64.0 6.0 1 CAP284994

Metallic accessories ISO threads

  • Material: nickel-plated brass / stainless steel 316L (stainless steel 316L: replace the last digit by '9')
  • ISO threadforms according to EN 60423
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Locknut

Thread size A E Order unit Catalog number
M10 12.0 2.5 20 CAP221094
M12 23.0 3.0 20 CAP221294
M16 29.0 4.0 20 CAP221694
M20 35.0 4.0 20 CAP222094
M25 44.0 4.5 20 CAP222594
M32 60.0 4.8 10 CAP223294
M40 69.0 5.0 10 CAP224094
M50 87.0 6.5 1 CAP225094
M63 103.0 6.5 1 CAP226394
M75 104.0 8.0 1 CAP227594
M90 122.0 8.0 1 CAP229094
M110 132.0 9.0 1 CAP221104

Earthing Locknut

Thread size A E Order unit Catalog number
M10 12.0 2.5 20 CAP229104
M12 14.0 3.0 20 CAP229124
M16 18.0 3.0 20 CAP229164
M20 23.0 3.0 20 CAP229204
M25 28.0 3.0 20 CAP229254
M32 36.0 3.5 10 CAP229324
M40 44.0 4.0 10 CAP229404
M50 54.0 5.0 1 CAP229504
M63 70.0 6.0 1 CAP229634

 Polyamide accessories Pg threads

  • Material: polyamide 6/6, colour grey
  • Pg electrical threadforms: UTE C 68-311 ; DIN 40430
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Locknut

Thread size A E Order unit Catalog number
Pg7 15.0 4.5 20 CAP260770
Pg9 19.0 4.5 20 CAP260970
Pg11 22.0 5.0 20 CAP261170
Pg13 24.0 5.5 20 CAP261370
Pg16 27.0 6.0 20 CAP261670
Pg21 32.0 6.5 20 CAP262170
Pg29 41.0 7.5 10 CAP262970
Pg36 54.0 9.0 10 CAP263670
Pg42 60.0 9.0 1 CAP264270
N°48 NFC 67.0 9.5 1 CAP264870
Pg48 DIN 67.0 9.5 1 CAP264878

 Polyamide accessories ISO threads

  • Material: polyamide 6/6, colour grey
  • ISO threadforms according to EN 60423
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Locknut

Thread size A E Order unit Catalog number
M12 18.0 4.5 20 CAP261273
M16 22.0 5.0 20 CAP261673
M20 26.0 5.5 20 CAP262073
M25 32.0 6.0 20 CAP262573
M32 41.0 7.0 10 CAP263273
M40 50.0 8.0 1 CAP264073
M50 60.0 8.0 1 CAP265073
M63 75.0 9.0 1 CAP266373
Download Links
Download document () of 20
X
Download Close