Amplifiers, reducers and adaptors are designed to provide an adaptation of the thread of a cable gland to the hole, tapped or not, of the enclosure that will host it.
Provided with ISO and Pg threads, we offer 2 ranges of adaptors: made of plastic (polyamide 6-6) or metal (nickel plated brass or stainless steel).