Flexibility
Available in 7 different shapes
Ease of installation
More room for heavier conductors
Durability
Available in stainless steel

Certifications and compliances

  • UL standard: 514B
  • Fed. Spec.: W-C-586D
  • CSA standard: C22.2 No. 18
  • NEMA 3R raintight (when installed with cover and gasket)
  • UL50E dusttight Type 12

Design features

  • Form 8 Condulet outlet bodies provide more room for heavier conductors
  • Many shapes and sizes are available for rigid threaded conduit
  • Conduit hubs have tapered threads and feature integral bushings for protection of wire insulation
  • Certified to UL50E (dusttight) when used with cover containing integral gasket
  • Two cover screws provided on all sizes to provide tight cover and gasket assembly; Feraloy iron alloy covers have dome shapes for added strength and extra wiring room
  • Stainless steel bodies available to help reduce the penetration of rust/corrosion and eliminate damage to the fitting; easy cleaning capabilities make these stainless steel fittings perfect for food processing and other hygienic areas where wash downs are common

Standard materials

  • Outlet bodies (standard) – Feraloy iron alloy; electrogalvanized with aluminum acrylic paint
  • Outlet bodies also available in 316 stainless steel
  • Gasket – neoprene
  • Cover – sheet steel, Feraloy iron alloy or 316 stainless steel
  • Cover screws – stainless steel
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close