Vehicle clutches

Diaphragm Spring Clutch

The Clutch Kit includes cover assembly, clutch disc and release bearing (for conventional release systems). Clutch discs are one of the most stressed components on commercial vehicles. Eaton clutches feature OEM quality standards to ensure outstanding performance and clutch life. Clutches are made from 100% new components The robust and smooth running design reduces idling noise and can significantly reduce severe vibration that extends the drivetrain component life and the durability of transmission synchronizers. Cover assembly is available for pull, push and push self-adjust applications
Facing material
Organic or ceramic
Actuation types
Pull, push, or push self-adjust
Applications
On-highway, bus & coach, and vocational

Core features

  • Made from 100% new components
  • No remanufactured or used  parts
  • Engineered and manufactured to OE specifications
  • Vibration Reduction technologies to extend drivetrain component life and increase the durability of transmission synchornizers
  • Elimination of rattling noise at idling
  • Smoother engagement and less pedal effort
  • Available as pull, push and push self adjustAvailable for most common commercial vehicles 

430 mm diaphragm spring clutch models

430mm-Push-organic-clutch.jpg

Standard Duty

  • Organic facing
  • Primarily designed for on-highway applications such as linehaul and regional delivery

Severe Duty

  • Patented cushioned ceramic facing provides smooth launch characteristics and maximize protection against thermal stress
  • Designed for vocational truck and bus applications outside of North America

Learn more about our 430mm Severe Duty clutch

Specifications
  • Torque capacities from 450 Nm (331 lb.-ft.) to 3,200 Nm (2,350 ft.-lb.)  
  • Damper sizes include 158 mm, 178 mm, 191 mm, 214 mm, 220 mm, 232 mm, 254 mm, and 285 mm
Download Links
Download document () of 20
X
Download Close