Knowledge Search
Boxes and covers

Uni-Mount Covers for 4-Inch Steel Square Outlet Boxes

The Uni-Mount combines the features of a mounting device plate with those of a box support, giving you one universal plate for all of your needs.  Specifically designed for use with metal or wood studs.

The new and improved version incorporates four small holes on the left side (support side) of the bracket.  These holes allow for the attachment of box mounting brackets to allow for use of both sides of the stud.  The holes are strategically located to accept either the Eaton’s B-Line series BB423 bracket or the Caddy H23 bracket.  Additionally, the viewing hole has been significantly enlarged (and is now diamond shaped) to make it even easier to find mark lines on the stud.

Certifications and compliances

  • UL Listed
  • UL File No. E-23156
  • CSA certified

Design features

  • Guide tabs ensure consistent alignment on stud
  • Stud alignment hole ensures consistent mounting height
  • Rigid bracket design eliminates the need for far side support
  • Available as a single or two device cover
  • Universal design fits all 4” square boxes
  • Available in 1/2”, 5/8” and 3/4” raised
  • Can be ordered pre-assembled to popular 4” square boxes
  • Fast and easy installation
  • Can be used in multiple applications, resulting in less items to stock
  • Less labor intensive
  • Less material handling
  • No multiple assemblies to handle
  • Can be used in Class II communications outlets for low voltage without a box
Specifications
Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Single-gang, 1/2" raised, 3.8 cubic inch capacity
Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Single-gang, 5/8" raised, 4.3 cubic inch capacity
Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Single-gang, 3/4" raised, 5.5 cubic inch capacity
Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Two-gang, 1/2" raised, 6.0 cubic inch capacity
Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Two-gang, 5/8" raised, 8.0 cubic inch capacity
Eaton Crouse-Hinds series Uni-Mount Cover, 4", Raised surface, Steel, Two-gang, 3/4" raised, 9.0 cubic inch capacity
Compare Products ()
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close